IESNA:LM-63-2002
[TEST]P1202193
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1D-722-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2200K, 900mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8421
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1158 1245.3 1339 1433.2 1505.4 1549.6 1576.5 1591.6 1608.3 1627.6
1652.5 1686.3 1731.8 1785.6 1850.9 1960.9 2127.1 2347.5 2619.6 2960
3406.1 3918.2 4463.4 4959.3 5259 5106.8 4802.2 4394.1 3903.8 3319.5
2580.3 1843.6 1206.6 701.4 308.6 95.5 0
1158 1235.7 1317.9 1398.4 1461.4 1501.3 1526.1 1540.5 1555.2 1573.3
1599.3 1635.5 1682.8 1737 1804.4 1901.6 2040.7 2222.8 2451.4 2723.3
3049.3 3391.7 3695.3 3910.4 3964.2 3737.8 3417.4 3036.2 2620.3 2169.4
1652.5 1156.6 745.2 431.3 194 63.5 0
1158 1226.2 1296.8 1363.6 1417.4 1452.9 1475.7 1489.4 1502 1519
1546.1 1584.8 1633.8 1688.5 1757.9 1842.3 1954.3 2098.1 2283.3 2486.5
2692.4 2865.1 2927.1 2861.5 2669.3 2368.7 2032.7 1678.4 1336.8 1019.3
724.6 469.6 283.7 161.2 79.4 31.5 0
1158 1216 1275.8 1331.4 1374.8 1404.7 1423.4 1432.3 1439.3 1448.7
1465.8 1492.5 1527 1563 1604.1 1650.1 1708.5 1784.8 1885.4 1992.4
2091.8 2156.3 2142.1 2042 1855.8 1604 1347.1 1095.4 862.5 659.4
478.6 324.3 208.9 128.5 68.7 28.5 0
1158 1205.9 1254.7 1299.3 1332.4 1356.6 1371.2 1375.3 1376.7 1378.4
1385.5 1400.1 1420.2 1437.5 1450.2 1457.8 1462.6 1471.6 1487.4 1498.3
1491.2 1447.5 1357 1222.6 1042.3 839.3 661.5 512.4 388.1 299.4
232.5 179 134.2 95.9 58 25.4 0
1158 1195.6 1233.5 1267.9 1294.3 1311.7 1319.5 1315.3 1304 1290
1276.2 1267 1262.7 1257.4 1247.4 1230.2 1206.5 1182 1159.3 1140.6
1120.1 1085.6 1028.4 947.7 842.9 717.5 604.7 496.3 392.8 313.3
245.1 187.6 137.7 96.5 57.7 25.1 0
1158 1185.4 1212.4 1236.6 1256.2 1266.8 1267.8 1255.4 1231.3 1201.6
1167.1 1134 1105.2 1077.2 1044.6 1002.5 950.5 892.6 831.3 782.8
749.1 723.8 699.8 672.7 643.5 595.8 547.9 480.1 397.3 327.3
257.7 196.2 141.3 97.2 57.3 24.8 0
1158 1175.6 1192.6 1209 1223.6 1229.9 1225.1 1203.9 1167.6 1124.9
1077.2 1033.6 997.2 965.7 934.9 898.5 855.1 807.3 756.5 716.2
689.5 671.9 659.2 644.1 621 580.8 540.8 484.1 415.6 353.2
286.8 224.4 165.2 114.8 70.2 30 0
1158 1165.9 1172.8 1181.4 1190.9 1193 1182.3 1152.5 1103.8 1048.1
987.3 933.2 889.1 854.3 825.1 794.5 759.8 722 681.6 649.6
630 620.1 618.6 615.4 598.4 565.9 533.7 488 433.9 379.1
315.8 252.6 189.1 132.4 83.1 35.3 0
1158 1156.4 1154.2 1156 1159.5 1160 1145.7 1109.5 1053.8 991.1
928.9 880 844.5 818.3 795.2 768.3 736.1 700.1 659.4 621
592.3 576.8 578.3 579.9 575 563 534.1 487 433.9 383.5
335.9 285.7 228.6 166.2 108.2 45.8 0
1158 1145.9 1135.7 1132.1 1133.9 1136.1 1126.6 1097.8 1050.7 997.2
945.3 900 860.2 825.2 792.3 757.7 719.8 679.6 639.6 604
572.5 549.1 536.7 529.2 522.2 514 496.8 466 427 383.6
334.2 284.8 228.5 168.1 110.6 48.9 0
1158 1137.3 1119.7 1110.7 1111.3 1117.6 1117.8 1101 1065.8 1019.5
971.1 924.9 879.9 836.9 795.5 754.1 711.8 669 629.2 595.2
564.8 541.5 524.6 511.6 499.4 485.5 466.5 440.8 409.1 371.2
324.8 277.2 222.1 164.9 107.3 47.5 0
1158 1128.9 1103.5 1089.3 1088.7 1099.2 1109 1104.2 1080.9 1041.9
996.9 949.8 899.7 848.6 798.7 750.6 703.8 658.3 618.9 586.5
557.1 533.9 512.6 494 476.6 457 436.1 415.6 391.1 358.9
315.3 269.6 215.7 161.8 104 46.2 0
1158 1121.2 1090 1071.5 1071 1087.4 1110.6 1123.6 1114.5 1080.3
1031.4 978.2 923.3 867.4 813.1 760.9 711.2 664.3 623.9 591.3
564.6 545.1 528.5 511.2 491.6 466.6 439.8 414.4 387.1 353.1
309.7 263.9 211 158.5 100.2 45.5 0
1158 1113.5 1076.6 1053.8 1053.2 1075.7 1112.2 1142.9 1148.2 1118.8
1066 1006.5 946.8 886.2 827.4 771.2 718.6 670.4 629.1 596.1
572.1 556.3 544.4 528.3 506.6 476.1 443.5 413.2 383.1 347.3
304 258.3 206.2 155.1 96.4 44.8 0
1158 1106.8 1064.6 1038.8 1037.1 1063 1108.9 1153.2 1169.7 1146.8
1093.6 1028.7 965.2 903.8 844.8 788.5 735.4 686.3 644.2 610.9
586 569.1 558.2 544.5 525.2 497.8 466.6 434.7 402 362.1
315 267.2 213.6 154.5 93.2 44.7 0
1158 1100.1 1052.7 1023.8 1020.9 1050.3 1105.6 1163.5 1191.3 1174.8
1121.2 1050.8 983.6 921.5 862.2 806 752.2 702.3 659.3 625.6
600 581.9 572 560.7 543.8 519.4 489.9 456.1 420.8 376.9
326.1 276.2 221.1 153.8 90 44.5 0
1158 1093.4 1041.9 1010.5 1006 1034.9 1092.2 1152.7 1186.3 1177.9
1131.5 1062.2 992.9 931.8 874.7 821.3 769.9 721.4 679.1 645.2
617.5 598.2 586.3 574.8 558.1 534.8 504.6 470 432.8 387.7
335.9 284.6 228.2 151.3 83.1 39.3 0
1158 1086.6 1031.1 997.3 991.1 1019.5 1078.9 1142 1181.3 1180.8
1141.7 1073.8 1002.2 942.2 887.1 836.7 787.6 740.5 699 664.7
635 614.5 600.5 589 572.5 550.1 519.2 483.9 444.8 398.6
345.7 293 235.3 148.9 76.2 34 0
1158 1081.4 1022.8 987.4 979.3 1004.4 1057.4 1113.5 1148.7 1149.7
1116.2 1055.6 988.4 929.5 878.1 832.5 788.6 745.6 706.3 673.2
645.8 627.4 614.1 602.7 586.3 562.7 530.3 493.5 453.5 407.1
353.4 301.2 241.5 162 88.5 39.1 0
1158 1076.2 1014.4 977.6 967.4 989.3 1035.9 1085 1116.2 1118.6
1090.8 1037.5 974.5 916.8 869 828.3 789.6 750.7 713.6 681.6
656.7 640.2 627.8 616.4 600.1 575.3 541.4 503.1 462.1 415.6
361.2 309.3 247.6 175.2 100.9 44.3 0
1158 1072 1008.6 970.6 959.7 979.3 1020.7 1062.6 1088.7 1090.4
1065.6 1017.9 960.6 905.6 858.7 818.9 781.6 743.9 707.5 677.4
656.4 642.5 631 619.6 603.6 578.8 544.9 506.5 465.4 419.5
365.3 313.1 252.7 183.8 111.5 48.7 0
1158 1067.8 1002.8 963.7 951.9 969.3 1005.5 1040.2 1061.3 1062.1
1040.6 998.4 946.5 894.5 848.5 809.4 773.5 737.2 701.4 673.1
656.2 644.8 634.2 622.9 607.2 582.2 548.4 509.9 468.7 423.4
369.3 316.9 257.7 192.4 122.2 53 0
1158 1064.5 998.7 958.9 947.4 964.3 998.5 1029.9 1048.1 1048.2
1028.5 990.4 942.4 891.8 844.3 801.9 762.6 723.6 685.9 659.3
645.2 635.9 626.3 615 599.5 575.2 541.7 503.7 463.7 419.2
367.3 314.1 256.5 191.9 121.3 51.9 0
1158 1061.2 994.5 954.2 942.9 959.3 991.6 1019.5 1034.9 1034.2
1016.4 982.2 938.2 889 840.3 794.4 751.7 710.1 670.4 645.5
634.2 626.9 618.5 607.1 591.8 568.2 535 497.6 458.7 415
365.3 311.1 255.3 191.3 120.4 50.7 0
1158 1058.2 991.4 951.4 940.5 957.3 988.9 1016.2 1030.7 1029.5
1012 980.2 938.2 889.4 839.4 790.4 744.4 699.4 657.9 633.9
623.4 617.2 610.1 598.7 583.2 559.2 526.2 489.4 450.8 407.6
359 304.8 246.8 184.1 114.8 47.9 0
1158 1055.1 988.2 948.6 938.1 955.3 986.2 1012.7 1026.4 1024.9
1007.7 978.2 938.2 889.8 838.5 786.5 737.1 688.6 645.3 622.3
612.7 607.6 601.6 590.3 574.5 550.1 517.4 481.2 443 400.1
352.7 298.5 238.3 176.9 109.2 45 0
1158 1051.3 985.1 946.5 937.1 954.9 986 1012.2 1025.1 1022.9
1005.1 977.6 938.9 890.5 838 784.3 732.7 681.6 637.2 614.5
605.2 600.8 595.4 583.9 567.9 542.1 510.6 475 435.9 393.2
346.1 293.3 228.4 170.6 103.5 42.2 0
1158 1055.1 988.2 948.6 938.1 955.3 986.2 1012.7 1026.4 1024.9
1007.7 978.2 938.2 889.8 838.5 786.5 737.1 688.6 645.3 622.3
612.7 607.6 601.6 590.3 574.5 550.1 517.4 481.2 443 400.1
352.7 298.5 238.3 176.9 109.2 45 0
1158 1058.2 991.4 951.4 940.5 957.3 988.9 1016.2 1030.7 1029.5
1012 980.2 938.2 889.4 839.4 790.4 744.4 699.4 657.9 633.9
623.4 617.2 610.1 598.7 583.2 559.2 526.2 489.4 450.8 407.6
359 304.8 246.8 184.1 114.8 47.9 0
1158 1061.2 994.5 954.2 942.9 959.3 991.6 1019.5 1034.9 1034.2
1016.4 982.2 938.2 889 840.3 794.4 751.7 710.1 670.4 645.5
634.2 626.9 618.5 607.1 591.8 568.2 535 497.6 458.7 415
365.3 311.1 255.3 191.3 120.4 50.7 0
1158 1064.5 998.7 958.9 947.4 964.3 998.5 1029.9 1048.1 1048.2
1028.5 990.4 942.4 891.8 844.3 801.9 762.6 723.6 685.9 659.3
645.2 635.9 626.3 615 599.5 575.2 541.7 503.7 463.7 419.2
367.3 314.1 256.5 191.9 121.3 51.9 0
1158 1067.8 1002.8 963.7 951.9 969.3 1005.5 1040.2 1061.3 1062.1
1040.6 998.4 946.5 894.5 848.5 809.4 773.5 737.2 701.4 673.1
656.2 644.8 634.2 622.9 607.2 582.2 548.4 509.9 468.7 423.4
369.3 316.9 257.7 192.4 122.2 53 0
1158 1072 1008.6 970.6 959.7 979.3 1020.7 1062.6 1088.7 1090.4
1065.6 1017.9 960.6 905.6 858.7 818.9 781.6 743.9 707.5 677.4
656.4 642.5 631 619.6 603.6 578.8 544.9 506.5 465.4 419.5
365.3 313.1 252.7 183.8 111.5 48.7 0
1158 1076.2 1014.4 977.6 967.4 989.3 1035.9 1085 1116.2 1118.6
1090.8 1037.5 974.5 916.8 869 828.3 789.6 750.7 713.6 681.6
656.7 640.2 627.8 616.4 600.1 575.3 541.4 503.1 462.1 415.6
361.2 309.3 247.6 175.2 100.9 44.3 0
1158 1081.4 1022.8 987.4 979.3 1004.4 1057.4 1113.5 1148.7 1149.7
1116.2 1055.6 988.4 929.5 878.1 832.5 788.6 745.6 706.3 673.2
645.8 627.4 614.1 602.7 586.3 562.7 530.3 493.5 453.5 407.1
353.4 301.2 241.5 162 88.5 39.1 0
1158 1086.6 1031.1 997.3 991.1 1019.5 1078.9 1142 1181.3 1180.8
1141.7 1073.8 1002.2 942.2 887.1 836.7 787.6 740.5 699 664.7
635 614.5 600.5 589 572.5 550.1 519.2 483.9 444.8 398.6
345.7 293 235.3 148.9 76.2 34 0
1158 1093.4 1041.9 1010.5 1006 1034.9 1092.2 1152.7 1186.3 1177.9
1131.5 1062.2 992.9 931.8 874.7 821.3 769.9 721.4 679.1 645.2
617.5 598.2 586.3 574.8 558.1 534.8 504.6 470 432.8 387.7
335.9 284.6 228.2 151.3 83.1 39.3 0
1158 1100.1 1052.7 1023.8 1020.9 1050.3 1105.6 1163.5 1191.3 1174.8
1121.2 1050.8 983.6 921.5 862.2 806 752.2 702.3 659.3 625.6
600 581.9 572 560.7 543.8 519.4 489.9 456.1 420.8 376.9
326.1 276.2 221.1 153.8 90 44.5 0
1158 1106.8 1064.6 1038.8 1037.1 1063 1108.9 1153.2 1169.7 1146.8
1093.6 1028.7 965.2 903.8 844.8 788.5 735.4 686.3 644.2 610.9
586 569.1 558.2 544.5 525.2 497.8 466.6 434.7 402 362.1
315 267.2 213.6 154.5 93.2 44.7 0
1158 1113.5 1076.6 1053.8 1053.2 1075.7 1112.2 1142.9 1148.2 1118.8
1066 1006.5 946.8 886.2 827.4 771.2 718.6 670.4 629.1 596.1
572.1 556.3 544.4 528.3 506.6 476.1 443.5 413.2 383.1 347.3
304 258.3 206.2 155.1 96.4 44.8 0
1158 1121.2 1090 1071.5 1071 1087.4 1110.6 1123.6 1114.5 1080.3
1031.4 978.2 923.3 867.4 813.1 760.9 711.2 664.3 623.9 591.3
564.6 545.1 528.5 511.2 491.6 466.6 439.8 414.4 387.1 353.1
309.7 263.9 211 158.5 100.2 45.5 0
1158 1128.9 1103.5 1089.3 1088.7 1099.2 1109 1104.2 1080.9 1041.9
996.9 949.8 899.7 848.6 798.7 750.6 703.8 658.3 618.9 586.5
557.1 533.9 512.6 494 476.6 457 436.1 415.6 391.1 358.9
315.3 269.6 215.7 161.8 104 46.2 0
1158 1137.3 1119.7 1110.7 1111.3 1117.6 1117.8 1101 1065.8 1019.5
971.1 924.9 879.9 836.9 795.5 754.1 711.8 669 629.2 595.2
564.8 541.5 524.6 511.6 499.4 485.5 466.5 440.8 409.1 371.2
324.8 277.2 222.1 164.9 107.3 47.5 0
1158 1145.9 1135.7 1132.1 1133.9 1136.1 1126.6 1097.8 1050.7 997.2
945.3 900 860.2 825.2 792.3 757.7 719.8 679.6 639.6 604
572.5 549.1 536.7 529.2 522.2 514 496.8 466 427 383.6
334.2 284.8 228.5 168.1 110.6 48.9 0
1158 1156.4 1154.2 1156 1159.5 1160 1145.7 1109.5 1053.8 991.1
928.9 880 844.5 818.3 795.2 768.3 736.1 700.1 659.4 621
592.3 576.8 578.3 579.9 575 563 534.1 487 433.9 383.5
335.9 285.7 228.6 166.2 108.2 45.8 0
1158 1165.9 1172.8 1181.4 1190.9 1193 1182.3 1152.5 1103.8 1048.1
987.3 933.2 889.1 854.3 825.1 794.5 759.8 722 681.6 649.6
630 620.1 618.6 615.4 598.4 565.9 533.7 488 433.9 379.1
315.8 252.6 189.1 132.4 83.1 35.3 0
1158 1175.6 1192.6 1209 1223.6 1229.9 1225.1 1203.9 1167.6 1124.9
1077.2 1033.6 997.2 965.7 934.9 898.5 855.1 807.3 756.5 716.2
689.5 671.9 659.2 644.1 621 580.8 540.8 484.1 415.6 353.2
286.8 224.4 165.2 114.8 70.2 30 0
1158 1185.4 1212.4 1236.6 1256.2 1266.8 1267.8 1255.4 1231.3 1201.6
1167.1 1134 1105.2 1077.2 1044.6 1002.5 950.5 892.6 831.3 782.8
749.1 723.8 699.8 672.7 643.5 595.8 547.9 480.1 397.3 327.3
257.7 196.2 141.3 97.2 57.3 24.8 0
1158 1195.6 1233.5 1267.9 1294.3 1311.7 1319.5 1315.3 1304 1290
1276.2 1267 1262.7 1257.4 1247.4 1230.2 1206.5 1182 1159.3 1140.6
1120.1 1085.6 1028.4 947.7 842.9 717.5 604.7 496.3 392.8 313.3
245.1 187.6 137.7 96.5 57.7 25.1 0
1158 1205.9 1254.7 1299.3 1332.4 1356.6 1371.2 1375.3 1376.7 1378.4
1385.5 1400.1 1420.2 1437.5 1450.2 1457.8 1462.6 1471.6 1487.4 1498.3
1491.2 1447.5 1357 1222.6 1042.3 839.3 661.5 512.4 388.1 299.4
232.5 179 134.2 95.9 58 25.4 0
1158 1216 1275.8 1331.4 1374.8 1404.7 1423.4 1432.3 1439.3 1448.7
1465.8 1492.5 1527 1563 1604.1 1650.1 1708.5 1784.8 1885.4 1992.4
2091.8 2156.3 2142.1 2042 1855.8 1604 1347.1 1095.4 862.5 659.4
478.6 324.3 208.9 128.5 68.7 28.5 0
1158 1226.2 1296.8 1363.6 1417.4 1452.9 1475.7 1489.4 1502 1519
1546.1 1584.8 1633.8 1688.5 1757.9 1842.3 1954.3 2098.1 2283.3 2486.5
2692.4 2865.1 2927.1 2861.5 2669.3 2368.7 2032.7 1678.4 1336.8 1019.3
724.6 469.6 283.7 161.2 79.4 31.5 0
1158 1235.7 1317.9 1398.4 1461.4 1501.3 1526.1 1540.5 1555.2 1573.3
1599.3 1635.5 1682.8 1737 1804.4 1901.6 2040.7 2222.8 2451.4 2723.3
3049.3 3391.7 3695.3 3910.4 3964.2 3737.8 3417.4 3036.2 2620.3 2169.4
1652.5 1156.6 745.2 431.3 194 63.5 0
1158 1245.3 1339 1433.2 1505.4 1549.6 1576.5 1591.6 1608.3 1627.6
1652.5 1686.3 1731.8 1785.6 1850.9 1960.9 2127.1 2347.5 2619.6 2960
3406.1 3918.2 4463.4 4959.3 5259 5106.8 4802.2 4394.1 3903.8 3319.5
2580.3 1843.6 1206.6 701.4 308.6 95.5 0
1158 1250 1355.5 1460.1 1537.2 1584 1606.2 1611.7 1615.3 1618.5
1623.6 1634.7 1654.8 1680.2 1721.9 1809.1 1962 2183.7 2472.5 2816.9
3229.3 3704.1 4251.9 4844.1 5437.9 5595.7 5261 4830.5 4378.4 3864.1
3144 2369.8 1649.3 1004 469.2 149.5 0
1158 1254.7 1372 1486.9 1568.9 1618.4 1635.9 1631.7 1622.3 1609.3
1594.8 1583 1577.9 1574.8 1592.9 1657.3 1796.9 2019.9 2325.3 2673.7
3052.6 3490.1 4040.4 4728.9 5616.9 6084.5 5719.8 5266.8 4853 4408.8
3707.7 2896 2092 1306.7 629.9 203.5 0
1158 1261.4 1388.4 1511 1597.2 1644 1651.9 1632 1601.2 1565.6
1528.4 1495 1469.6 1452.3 1465.3 1541.3 1710.7 1970.2 2303.4 2669.3
3053.3 3468.5 3956 4559.7 5406.7 6060.8 5810.6 5309.4 4872.1 4422.5
3758.3 2968.4 2182 1407.3 715.4 251.2 0
1158 1268.2 1404.8 1535.1 1625.5 1669.5 1668 1632.3 1580.1 1521.9
1462 1407.1 1361.4 1329.8 1337.7 1425.4 1624.4 1920.5 2281.5 2664.8
3054.1 3446.8 3871.7 4390.5 5196.5 6037.1 5901.3 5351.9 4891.1 4436.1
3808.9 3040.9 2272 1507.9 800.9 299 0
1158 1272.2 1413.7 1549.6 1642.7 1681.9 1668.4 1614.3 1540.4 1463.4
1391 1328.5 1279.4 1252.8 1284.2 1421.9 1685.3 2053.3 2494.2 2971.7
3449.5 3919.2 4397.4 4921.3 5698.9 6497.3 6486.2 5961.3 5436.1 4862.5
4140.6 3293 2462.5 1639 908.6 352.8 0
1158 1276.2 1422.6 1564.2 1659.7 1694.4 1668.9 1596.3 1500.6 1405
1320.1 1249.9 1197.5 1175.8 1230.7 1418.4 1746.2 2186.1 2706.9 3278.5
3845 4391.5 4923.1 5452.2 6201.3 6957.5 7071.1 6570.6 5981 5288.8
4472.3 3545.2 2652.8 1770 1016.3 406.7 0
1158 1278.2 1427.9 1572 1667.4 1698.5 1664.4 1579.8 1471.7 1368.8
1282 1212.4 1162.8 1148.6 1224.4 1447.5 1816.8 2314.6 2918.1 3587.6
4253 4896.4 5525 6133.9 6931.1 7652 7744.4 7246.8 6562.9 5724.7
4779.1 3762.8 2767.1 1817.7 1043.4 409 0
1158 1280.2 1433.4 1579.9 1675 1702.7 1660 1563.3 1442.8 1332.7
1244.1 1175.1 1128.1 1121.3 1218 1476.6 1887.5 2443.1 3129.3 3896.7
4661.1 5401.2 6126.8 6815.6 7661 8346.3 8417.7 7923.1 7144.8 6160.5
5086 3980.4 2881.3 1865.4 1070.4 411.2 0
1158 1279.3 1437.5 1583.6 1677.8 1703.2 1654.7 1551.6 1425 1313
1225.5 1157.5 1111.7 1109.5 1217.1 1491.7 1922.7 2518.5 3257.5 4078.2
4907.8 5696.9 6478.5 7251.7 8132.4 8782 8788.7 8213.7 7306.3 6176.8
5003.8 3839.1 2654.1 1686.7 927.3 345.3 0
1158 1280.2 1433.4 1579.9 1675 1702.7 1660 1563.3 1442.8 1332.7
1244.1 1175.1 1128.1 1121.3 1218 1476.6 1887.5 2443.1 3129.3 3896.7
4661.1 5401.2 6126.8 6815.6 7661 8346.3 8417.7 7923.1 7144.8 6160.5
5086 3980.4 2881.3 1865.4 1070.4 411.2 0
1158 1278.2 1427.9 1572 1667.4 1698.5 1664.4 1579.8 1471.7 1368.8
1282 1212.4 1162.8 1148.6 1224.4 1447.5 1816.8 2314.6 2918.1 3587.6
4253 4896.4 5525 6133.9 6931.1 7652 7744.4 7246.8 6562.9 5724.7
4779.1 3762.8 2767.1 1817.7 1043.4 409 0
1158 1276.2 1422.6 1564.2 1659.7 1694.4 1668.9 1596.3 1500.6 1405
1320.1 1249.9 1197.5 1175.8 1230.7 1418.4 1746.2 2186.1 2706.9 3278.5
3845 4391.5 4923.1 5452.2 6201.3 6957.5 7071.1 6570.6 5981 5288.8
4472.3 3545.2 2652.8 1770 1016.3 406.7 0
1158 1272.2 1413.7 1549.6 1642.7 1681.9 1668.4 1614.3 1540.4 1463.4
1391 1328.5 1279.4 1252.8 1284.2 1421.9 1685.3 2053.3 2494.2 2971.7
3449.5 3919.2 4397.4 4921.3 5698.9 6497.3 6486.2 5961.3 5436.1 4862.5
4140.6 3293 2462.5 1639 908.6 352.8 0
1158 1268.2 1404.8 1535.1 1625.5 1669.5 1668 1632.3 1580.1 1521.9
1462 1407.1 1361.4 1329.8 1337.7 1425.4 1624.4 1920.5 2281.5 2664.8
3054.1 3446.8 3871.7 4390.5 5196.5 6037.1 5901.3 5351.9 4891.1 4436.1
3808.9 3040.9 2272 1507.9 800.9 299 0
1158 1261.4 1388.4 1511 1597.2 1644 1651.9 1632 1601.2 1565.6
1528.4 1495 1469.6 1452.3 1465.3 1541.3 1710.7 1970.2 2303.4 2669.3
3053.3 3468.5 3956 4559.7 5406.7 6060.8 5810.6 5309.4 4872.1 4422.5
3758.3 2968.4 2182 1407.3 715.4 251.2 0
1158 1254.7 1372 1486.9 1568.9 1618.4 1635.9 1631.7 1622.3 1609.3
1594.8 1583 1577.9 1574.8 1592.9 1657.3 1796.9 2019.9 2325.3 2673.7
3052.6 3490.1 4040.4 4728.9 5616.9 6084.5 5719.8 5266.8 4853 4408.8
3707.7 2896 2092 1306.7 629.9 203.5 0
1158 1250 1355.5 1460.1 1537.2 1584 1606.2 1611.7 1615.3 1618.5
1623.6 1634.7 1654.8 1680.2 1721.9 1809.1 1962 2183.7 2472.5 2816.9
3229.3 3704.1 4251.9 4844.1 5437.9 5595.7 5261 4830.5 4378.4 3864.1
3144 2369.8 1649.3 1004 469.2 149.5 0
1158 1245.3 1339 1433.2 1505.4 1549.6 1576.5 1591.6 1608.3 1627.6
1652.5 1686.3 1731.8 1785.6 1850.9 1960.9 2127.1 2347.5 2619.6 2960
3406.1 3918.2 4463.4 4959.3 5259 5106.8 4802.2 4394.1 3903.8 3319.5
2580.3 1843.6 1206.6 701.4 308.6 95.5 0
